Quick Search

CAT 279D

CAT 279D

Year
2015
Working hours
3,467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
Hammond, IN
+1 319 531 0379
Show phone number
Basic information
BrandCAT 279D
Altorfer Industries
CategorySkid Steer Loaders
Serial NumberGTL01840
Unit NumberX4299
Catalog Number2232857
Year2015
Hours3,467 h
CountryUnited States
LocationHammond, United States
Pricing
Price Excluding Tax37,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*279D CTL TIER 4 FINAL HRC
*BATTERY,XTRA HVY DUTY 1000 CCA
*CONVERSION ARRANGEMENT
*COUNTERWEIGHT,MACHINE,EXTERNAL
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, POLYCARBONATE
*HEATER, ENGINE COOLANT, 120V
*PACKAGE, PERFORMANCE, (H3)
*QUICK COUPLER, ELECTRIC
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
CAROLINA CDC - - AVAILABILITY
CHECKFLUID ENG/HYD
FLOCS
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
SHIPPING/STORAGE PROTECTION
SHOW-ME STROBE LIGHTS
TRACK,RUBBER,450MM(17.7IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering