2023 CAT 279D3 CA For Sale - 74,685 USD | Cat Used
Quick Search

CAT 279D3 CA

CAT 279D3 CA

CAT Certified
Year
2023
Working hours
726 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 279D3 CA
Empire Southwest LLC
CategorySkid Steer Loaders
Serial NumberRB905983
Unit NumberE201692
Catalog Number10182149
Year2023
Hours726 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax74,685 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Coupler Type - HydraulicCoupler Type - Hydraulic
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Self LevelingSelf Leveling
RadioRadio
Heater / DefrosterHeater / Defroster
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
730
  • No
  • FairCab Visor bent on upper left corner. Can be straightened.
  • Good
  • GoodSmall scratches.
  • Good
  • Good
  • Good
  • Good
  • GoodSmall scratches.
  • FairGrill strut is now working.
  • FairMissing quick coupler step. Mounting tabs for step are broken off. Can be repaired.
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodApril 2023
  • Good
gauges, operator station, console
1550
  • Yes
  • No
  • Yes
  • GoodAmbient Temp at 68.9° and Temp at Vent 39°
  • Good
  • FairRoof window on cab is cracked.
  • Good
  • Good
  • FairDoor handle is missing hardware.
  • FairDoor seal is torn
  • Good
  • Good
  • Good
  • GoodAmbient Temp at 49.3° and Temp at Vent 102°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDoor window is scratched.
  • FairWiper is torn
engine
700
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • FairBattery disconnect is loose. Missing hardware.
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
hydraulics
300
  • No
  • Good
  • Good
  • Good
bucket
300
  • No bucket with machine.
  • Good
  • Good
  • GoodQuick coupler is in working order.
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering