Quick Search

CAT 279D3 C3HF

CAT 279D3 C3HF

Year
2023
Working hours
376 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandCAT 279D3 C3HF
Wheeler Machinery Co.
CategorySkid Steer Loaders
Serial NumberRB904941
Unit NumberBCP01204U
Catalog Number10066644
Year2023
Hours376 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax100,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM,TWO SPEED W/HIGH FLOW XPS
*HYDRAULICS, PERFORMANCE, (H3)
*LIGHTS, LED
*QUICK COUPLER, HYDRAULIC
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*STANDARD RADIO(12V),BLUETOOTH
BATTERY,EXTRA HEAVY DUTY, DISC
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED 09/12/23 KR
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering