Quick Search

CAT 277D

CAT 277D

Year
2015
Working hours
1,452 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Milwaukee, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 277D
Fabick CAT
CategorySkid Steer Loaders
Serial NumberFMT00461
Unit NumberFMT00461
Catalog Number10060202
Year2015
Hours1,452 h
CountryUnited States
LocationMilwaukee, United States
Pricing
Price Excluding Tax52,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BUCKETBUCKET
Additional information277D MTL TIER4 HRC
BATTERY, XHD 1000
BELT, SEAT, 2"
CONVERSION ARRGMT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PRO WT
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
Online Owner's Manual
PACKAGE, PRFM (H2)
QUICK COUPLER, ELE
ROPS, ENCLOSED WITH A/C (C3)
S/N-8EN3881 ENGINE
SEAT,AIR SUSP,CLOTH,HEAT
STANDARD RADIO(12V),BLUETOOTH
TWO SPEED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA few small areas of rust
  • Good
  • Good
  • Good
  • FairSome rust on steps
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA few small scratches in front window
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Overall good condition Hydraulic tank door is missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
160
  • 78”
  • Overall fair condition Slight play in p&b
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
undercarriage
320
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesOverall good condition
Percentage Worn15%
Track / Belt Thickness1.5” at outside edge
Track / Belt Width18”
IdlersFair
RollerFair
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering