Quick Search

CAT 272D3

CAT 272D3

Year
2021
Working hours
2,901 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Park City, KS
+1 877 228 3519
Show phone number
Basic information
BrandCAT 272D3
Caterpillar Financial
CategorySkid Steer Loaders
Serial NumberHX201054
Unit NumberOKL5900249
Catalog Number10153390
Year2021
Hours2,901 h
CountryUnited States
LocationPark City, United States
Pricing
Price Excluding Tax41,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Regulatory Status - EPA CertifiedRegulatory Status - EPA Certified
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BucketBucket
Ride ControlRide Control
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
AMICSAMICS
Additional informationCustomer Value Agreement (CVA) 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/500 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • NoAsphalt residue
  • Good
  • GoodEROPS
  • Good4 installed
  • Good
  • FairFront loader and right side CAT worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn. Asphalt residue on machine
  • Good
  • Good
  • GoodLoader step slightly bent
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAugust 2024
  • Good
gauges, operator station, console
2000
  • 100%
  • 95%
  • Yes
  • YesCD
  • Yes
  • No
  • Good84 degrees ambient – 59 degrees vent
  • Good
  • Good
  • Good
  • Good
  • GoodAsphalt residue
  • Good
  • GoodStains present
  • Good84 ambient – 110 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM/Bluetooth/CD
  • GoodAir suspension and heated
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • NoMachine serviced on 8-27-24 @ 2901hrs
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodReplaced with service on 8-27-24
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • YesMissing cable
  • No
  • Good
  • Good
  • GoodLED work lights, both rear have minor cracks
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • GoodReplaced with service on 8-27-24
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
600
  • 86 inch
  • A422ABC20207
  • Good
  • Good
  • GoodNew cutting edge installed
  • Good
  • Good
  • GoodHydraulic.
tires
  • No
  • No
  • 99
  • N/A
  • 14-17.5 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar27100NoYesNo
Left RearCaterpillar27100NoYesNo
Right FrontCaterpillar2696NoYesNo
Right RearCaterpillar27100NoYesNo
comments, misc. repairs, general remarks
  • Condition- Fair
general condition
300
  • Yes
  • YesSeveral loged codes and events. None active.
  • Yes
  • YesAll fluids sampled 8-7-24 @ 2901 hrs
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering