Quick Search

CAT 272D C1H2

CAT 272D C1H2

Year
2012
Working hours
3,551 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 272D C1H2
Fabick CAT
CategorySkid Steer Loaders
Serial NumberGSL00288
Unit NumberGSL00288
Catalog Number10054349
Year2012
Hours3,551 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax29,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information272D SKID STEER LOADER
AMICS, NONE
BATTERY, XHD 1000
BELT, SEAT, 2"
CONVERSION ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, ON/OFF
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
ONE SPEED
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
TIRES, 12 X 16.5 14PR CAT, XD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1040
  • No
  • No
  • Overall fair-good appearance
  • Good
  • Good
  • Good
  • Good
  • FairRear door is slightly bent in at top
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
360
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Overall fair condition
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • FairSeat has several tears
  • Fair
engine
530
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Overall fair-good condition
  • Normal
  • None
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
510
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • Overall good condition
  • Good
  • Good
  • FairLeft rear light is out
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
430
  • 84”
  • Overall good condition Slight play in p&b
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
tires
  • No
  • No
  • 25-30%
  • Overall fair condition
  • No flat tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoYesYes
Left RearNoYesYes
Right FrontNoYesYes
Right RearNoYesYes
comments, misc. repairs, general remarks
  • Overall fair-good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering