Quick Search

CAT 272D3 C3H2

CAT 272D3 C3H2

CAT Certified
Year
2020
Working hours
3,102 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Enid, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 272D3 C3H2
WARREN CAT - MIDLAND
CategorySkid Steer Loaders
Serial NumberHX200922
Unit NumberC108091
Catalog Number10125524
Year2020
Hours3,102 h
CountryUnited States
LocationEnid, United States
Pricing
Price Excluding Tax36,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*POWERTRAIN, TWO SPEED
*RADIO, AM/FM, BLUETOOTH
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
DOOR, CAB, GLASS
FACTORY PDI
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
KIT, COUNTERWEIGHT, 100 LB ROC
LANE 3 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
TIRES, SET OF 4 SOLID 12/16.5
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1201
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorGrill has holes and dents
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBack seat cushion has spots that are worn
  • Good
  • Good
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • Engine has some codes relating to fuel system
  • Normal
  • Lite
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
620
  • 86"
  • A4208BC20005
  • Good
  • Good
  • FairShowing slack more than normal
  • Good
  • Good
  • Good
  • FairSlack more than normal
  • Good
tires
  • 12x16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy00NoNoNo
Left RearGalaxy35NoNoNo
Right FrontGalaxy00NoNoNo
Right RearGalaxy35NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering