Quick Search

CAT 272D3

CAT 272D3

Year
2022
Working hours
1,267 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Cheyenne, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 272D3
WYOMING MACHINERY
CategorySkid Steer Loaders
Serial NumberHX201357
Unit NumberHX21357
Catalog Number4874534
Year2022
Hours1,267 h
CountryUnited States
LocationCheyenne, United States
Pricing
Price Excluding Tax60,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information5 LB FIRE EXTINGUISHER
BATTERY,EXTRA HEAVY DUTY, DISC
BUCKET-GP, 80", BOCE
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
KIT, GUARD, COUPLER
LANE 2 ORDER
MOUNTING, FIRE EXTINGUISHER
OIL, HYDRAULIC, COLD OPERATION
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering