Quick Search

CAT 272D2 H2CB

CAT 272D2 H2CB

Year
2017
Working hours
4,285 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Helena, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 272D2 H2CB
Tractor & Equipment Co.
CategorySkid Steer Loaders
Serial NumberBL200761
Unit Number16V00809
Catalog Number4309311
Year2017
Hours4,285 h
CountryUnited States
LocationHelena, United States
Pricing
Price Excluding Tax50,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
MSO 6GXSJ ENG S/N 2HC3472
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • Yes
  • Good
  • Good
  • Good
  • GoodMinor lower end rear door dng and scratches
  • Good
  • Good
  • Good
  • Good
  • Goodminor scratches
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1010
  • Good
  • Good
  • Fairfront door requires adjusted 3-30-18
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • No
  • cold starts well- good power
  • Good
cooling system
100
  • Good
electrical, starting and charging system
200
  • Good
  • Good
tandems/gears/bearings/chains
100
  • Good
hydraulics
100
  • Good
bucket
  • no bucket attached 3-30-18
tires
  • 25/32 above 50%- no damage
comments, misc. repairs, general remarks
  • Billings main store 3-30-18
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering