2019 CAT 272D2 For Sale - 33,900 USD | Cat Used
Quick Search

CAT 272D2

CAT 272D2

CAT Certified
Year
2019
Working hours
2,459 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT 272D2
Ziegler CAT
CategorySkid Steer Loaders
Serial NumberBL201292
Unit NumberEQ0137060
Catalog Number10176231
Year2019
Hours2,459 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax33,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA

272D2 SKID STEER LOADER
272D2 SSL DCA1
BATTERY, XTRA HVY DUTY, DISC
Cat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
Customer Value Agreement (CVA) 24 Month 500 Hour Parts only CVA
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
ENGINE S/N 2JQ2000
FAN, HYDRAULIC, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
Protection 12 Month 500 hour Powertrain and Hydraulic Warranty
QUICK COUPLER, HYDRAULIC
RADIO READY
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month 500 Hour Parts only CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • Yes
  • Good
  • Good
  • FairDecals worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1910
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNo floor mat
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Yes
  • No
  • 2556
  • Hydraulic fan motor leaks needs a new one
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • No
  • Yes
  • 2556
  • Good
  • Good
  • Good
  • GoodFan motor leaks oil
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • GoodNew cutting edge
bucket
610
  • Good
  • Good
  • Good
  • GoodNew cutting edge
  • Good
  • FairPins and bushing have movemnt in them. 1/8" to 3/16"
  • Good
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front100NoNoNo
Left Rear100NoNoNo
Right Front100NoNoNo
Right Rear100NoNoNo
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering