2018 CAT 272D2 XHP For Sale - 58,447 USD | Cat Used
Quick Search

CAT 272D2 XHP

CAT 272D2 XHP

Year
2018
Working hours
1,835 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 272D2 XHP
Empire Southwest LLC
CategorySkid Steer Loaders
Serial NumberMD200750
Unit NumberE188614
Catalog Number10123954
Year2018
Hours1,835 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax58,447 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Self LevelingSelf Leveling
2 Speed Travel2 Speed Travel
HeaterHeater
Additional informationAir Conditioning
Aux Hyd
Bucket: 80 IN GP BU
COUPLER: HYDRAULIC
ECM DOWNLOAD
ENGINE TIER RATING: T4
HYDRAULICS: HIGH FLOW XHP
Online Owner's Manual
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
SUSPENSION SEAT
Tire Size: 14X17.5
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering