Quick Search

CAT 262D

CAT 262D

Year
2017
Working hours
3,264 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Amarillo, TX
+1 806 677 5867
Show phone number
Basic information
BrandCAT 262D
WARREN CAT - MIDLAND
CategorySkid Steer Loaders
Serial NumberDTB07538
Unit NumberU135956
Catalog Number10074877
Year2017
Hours3,264 h
CountryUnited States
LocationAmarillo, United States
Pricing
Price Excluding Tax30,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
FACTORY PDI
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
KIT, CAMERA REAR VIEW
LANE 2 ORDER
LIGHTS, HALOGEN
ONE SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
930
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
920
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
322
  • Poor
  • Poor
  • Fair
  • Good
  • Good
  • Good
  • Fair
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Fronttitan1230NoYesYes
Left Rearsamson3290NoYesYes
Right Frontsamson1650NoYesNo
Right Rearsamson1230NoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering