Quick Search

CAT 262D3 CBHF

CAT 262D3 CBHF

CAT Certified
Year
2019
Working hours
2,935 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 262D3 CBHF
Carolina CAT
CategorySkid Steer Loaders
Serial NumberZB200782
Unit NumberR19-1086M
Catalog Number10125996
Year2019
Hours2,935 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax36,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Additional informationCAB • AIR • HIGH FLOW HYDRAULICS • GP BUCKET • 12-16.5 TIRES

BATTERY, HEAVY DUTY, 850 CCA
CAB PACKAGE, ULTRA
CCU [CAT CERT USED]
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
ENG SN# 8KN1838
FILM, ENGINE, ANSI, USA
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HOT LIST
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Special Offers ( 2 ) PM 2 Kits
TIRES, 12/16.5 CAT 10PR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
111
  • No
  • FairEngine door dents
  • Good
  • PoorEngine removed
tires
  • 33x12x20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSolideal90
Left RearSolideal90
Right FrontSolideal90
Right RearSolideal90
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering