Quick Search

CAT 262D

CAT 262D

Year
2019
Working hours
7,709 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 262D
NMC CAT - Council Bluffs
CategorySkid Steer Loaders
Serial NumberDTB09759
Unit NumberEQN194601
Catalog Number10096614
Year2019
Hours7,709 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax30,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
Anti-theft SystemAnti-theft System
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
2 Speed Travel2 Speed Travel
Additional information262D SSL TIER 4 FINAL HRC
BATTERY, XTRA HVY DUTY, DISC
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TWO SPEED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and peeling in spots
  • Good
  • FairSome surface rust in present
  • Good
safety items
200
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairJoysticks are worn and sticky
  • FairDome light is inoperable
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • FairDusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
610
  • Good
  • Good
  • GoodTandems/Gears/Bearings/Chains
  • FairLeft rear axle seal looked to be leaking
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
420
  • Good
  • Good
  • Good
  • Good
  • FairH link and loader frame pins have a fair amount of play in them
  • FairQuick tach mount and bucket cylinder rod end pins have a fair amount of play in them. Lip of quick tach is worn causing it to fit loose to bucket
tires
  • 12.-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCasmo2
Left RearCamso16NoYesNo
Right FrontCanso2NoYesNo
Right RearCamso7NoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering