Quick Search

CAT 262D

CAT 262D

Year
2017
Working hours
1,724 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 262D
WAGNER EQUIPMENT CO.
CategorySkid Steer Loaders
Serial NumberDTB07644
Unit Number518409
Catalog Number10097788
Year2017
Hours1,724 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1724 GD 4/24/24
2017 CATERPILLAR 262D SKID STEER
6 TRANSPORT TIE DOWNS
ADJUSTABLE JOYSTICK CONTROLS
ANTI-THEFT SECURITY, FLOOR MAT,
BATTERY, XTRA HVY DUTY, DISC
BUCKET-GP, 74", BOCE NO TAG
CAB REPLACED ... 1715 HRS
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE,WIPER
EPA LABEL, DOME LIGHT,
FAN, COOLING, DEMAND
GALAXY 2010 12X16.5 ... 1715 HRS
HEATER, ENGINE COOLANT, 120V
KIT, RADIO, AM/FM/BLUETOOTH
LIGHTS, LED WORK (4) & SIGNAL
OIL, HYDRAULIC, COLD OPERATION
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO READY
REARVIEW MIRROR, BEACON OUTLET,
RETURN TO DIG/WRKTL POSITIONER
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SELF LEVEL, ANSI
TRAVEL ALARM, HEADLINER,
TWO SPEED WITH RIDE CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • Yes
  • No
  • Good
  • Good
  • FairDrain cover missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSteps on bucket and quick coupler bent
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1032
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • FairDoor jam is bent. Door is extremely hard to close.
  • Good
  • Good
  • Good
  • FairMirror broken
  • Good
  • FairDoor safety sensor has to be manipulated to unlock controls.
  • Good
  • Good
  • PoorExpired
  • Good
  • Good
  • PoorBlade and arm missing
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
320
  • Yes
  • No
  • Good
  • Good
  • FairLeft tail light not illuminating
  • Good
  • FairAttachment plug bent
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • No ID tag
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Each wheel has a different tire with various life remaining. Some of the hubs have either missing or loose Lugnuts
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering