Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Skid Steer Loaders
CAT
Quick Search
Contact dealer
CAT 262C
2011
2670 Hours
EMPIRE MACHINERY
Brand
CAT 262C
Category
Skid Steer Loaders
Serial Number
MST04570
Unit Number
E194973
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 262C
Home
Construction
Loaders
Skid Steer Loaders
CAT
CAT 262C
Year
2011
Working hours
2,670 h
Print
Add to favorites
‹
›
×
Videos of CAT 262C
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
On Request
EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 262C
Empire Southwest LLC
Category
Skid Steer Loaders
Serial Number
MST04570
Unit Number
E194973
Catalog Number
10115809
Year
2011
Hours
2,670 h
Country
United States
Location
Eloy, United States
Pricing
Price Excluding Tax
On Request
Tax
On Request
Price Including Tax
On Request
Details
Accessories
Auxiliary Hydraulics Pressure
Auxiliary Hydraulics Pressure
Product Link
Product Link
Lighting
Lighting
ROPS - Open
ROPS - Open
Bucket
Bucket
Self Leveling
Self Leveling
Auxiliary Hydraulics Flow - High Flow
Auxiliary Hydraulics Flow - High Flow
Coupler Type - Mechanical
Coupler Type - Mechanical
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
12
3
0
cleaning required
Yes
s.o.s. taken
Yes
engine hydraulic
bumper
Good
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
eng. enclose hood / stack
Good
fiberglass
Good
fuel tank
Good
grab irons
Fair
Missing grab handle on left side
main frame welds
Good
paint
Good
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Fair
Shock needs to be replaced for radiator grill
sheet metal
Good
steps / ladder
Fair
step is bent
safety items
2
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Good
parking brake
Good
gauges, operator station, console
7
4
0
back up alarm
Yes
Does not work
current o&mm
Yes
current parts manual
No
current safety manual
No
rops certification plate
No
sticker is missing
dash console
Good
ems panel / warnings
Good
floor boards
Fair
Missing two duct covers
gauges
Good
glass/mirrors
Fair
Missing plastic window on roof
hydraulic controls
Good
interior lights
Good
meter
Good
seat belt
Fair
Needs replaced no tag
seat cushion / arm rest
Fair
Seat cushin is ripped and torn
switches
Good
engine
7
1
0
blow by
No
compression in radiator
No
epa decal
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Red
notes - engine
Engine belt cover has 1 broken bolt and two missing bolts 1 bolt hole needs to be extracted
air cleaners
Fair
Part of service ( Change during PM1 )
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks - cooling system
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
1
0
alternator
Good
batteries / cables
Good
lighting
Fair
Both rear running lights are not (red)
starter
Good
wiring
Good
tandems/gears/bearings/chains
6
1
0
front axle
Good
left front has missing wheel lug nut and broken stud
lines / linkages
Good
operating condition - tandems/gears/bearings/chains
Good
rear axle
Good
left rear has missing wheel lug nut and broken stud
travel controls
Good
travel motors
Fair
motor on left side needs to be washed checked and advised
travel pumps
Good
hydraulics
4
2
0
leaks - hydraulics
Yes
Hydraulic return hose is wet needs to washed check and advised
notes - hydraulics
hydraulic quick couplers are leaking
hose lines
Good
lift cylinders
Fair
Both cylinders are leaking
operating condition - hydraulics
Good
pumps & valves
Good
tank
Good
tilt cylinder
Fair
both cylinders have movement at mounting point
attachments / work tools
angle broom
No
auger
No
auxiliary water tank
Yes
has a hose that is Cutt in half pump works but does not pump water has water in tank
cold planer
No
forks
No
grapple bucket
No
hammer
No
lanscape tiller
No
pick-up broom
No
stump grinder
No
trencher
No
wheel saw
No
bucket
5
2
0
bucket bottom
Good
bucket linkage
Good
bucket sides
Good
cutting edges
Good
loader frame
Fair
loader frame link arms have movement
loader pins & bushings
Fair
has movement
quick coupler
Good
tires
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
solid rubber tire
No
Yes
Yes
Left Rear
solid rubber tire
No
Yes
Yes
Right Front
solid rubber tire
No
Yes
Yes
Right Rear
solid rubber tire
No
Yes
Yes
comments, misc. repairs, general remarks
comment 1
inspect
comment 2
service ( Perform PM1 )
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 262C on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.