Quick Search

CAT 262C2

CAT 262C2

Year
2013
Working hours
1,422 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Brighton, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 262C2
WAGNER EQUIPMENT CO.
CategorySkid Steer Loaders
Serial NumberTMW01563
Unit Number519884
Catalog Number10112995
Year2013
Hours1,422 h
CountryUnited States
LocationBrighton, United States
Pricing
Price Excluding Tax38,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1422 GD 3/27/24
2 SPEED TRAVEL, SELF LEVELING
2013 CATERPILLAR 262C2 SKIDSTEER
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERY 12V,880CCA, 90A SYSTEM
BUCKET-GP, BOCE 74"
COUNTERWEIGHT, BEACON OUTLET,
DOOR, CAB, POLYCARBONATE, WIPER
ENGINE, C3.4, 74HP, TIER 4I
ENGINE,TIER4 INTERIM COMPLIA
HEATER, ENGINE COOLANT, 120V
HYDRAULICS,PROPORTIONAL ... FLOW ... GPM
Online Owner's Manual
PACKAGE, PERFORMANCE, (S4)
QUICK COUPLER, HYDRAULIC
RADIO READY
REARVIEW MIRROR, EPA LABEL
RIDE CONTROL, AMICS,
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
SEAT BELT, 2"
SEAT MOUNTED JOYSTICK CONTROLS
SEAT, COMFORT, AIR SUSPENSIO
TIRES, 12/16.5
TRANSPORT TIE DOWN POINTS,
TRAVEL ALARM,HEADLINER,12V PORT,
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering