Quick Search

CAT 262B

CAT 262B

Year
2006
Working hours
1,347 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 262B
Foley Inc.
CategorySkid Steer Loaders
Serial NumberPDT03573
Unit NumberEQ000013017
Catalog Number10119529
Year2006
Hours1,347 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax25,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Coupler Type - HydraulicCoupler Type - Hydraulic
LightingLighting
BucketBucket
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
440
  • YesNOTE, ENGINE AREA DIRTY.
  • No
  • FairSEAT N/G, WIPER N/G, HEATER FILTER N/G. SUN ROOF CRACK.
  • Good
  • FairREAR DOOR COUPLE SCRAPES.
  • Good
  • Good
  • Good
  • FairFEW FADED AREAS.
  • FairNOTE, STACK BENT INTO RADIATOR HARD TO TILT RADIATOR. SEALS N/G.
safety items
200
  • Good
  • Good
gauges, operator station, console
622
  • Yes
  • Good
  • Good
  • Good
  • FairSUN ROOF COUPLE CRACKS.
  • FairFILTER N/G. 2 VENTS N/G.
  • Good
  • Good
  • PoorSEAT N/G.
  • Good
  • PoorN/G, NOT WORKING.
engine
350
  • No
  • No
  • Yes
  • No
  • YesBELLHOUSING CLASS 2 LEAKS, FRT HOUSING CLASS 1 LEAKS.
  • No
  • NOTE, LEFT SIDE ENG HOSE CLASS 2 LEAK.
  • Good
  • FairBELT GUARD MISSING.
  • Good
  • FairNOTE, STACK BENT TIGHT AGAINST RADIATOR, HARD TO LIFT RADIATOR.
  • FairNOTE, AT ENG REV SLIGHT ENG MISS, POSSIBLE INJECTOR. IDLE RPM LOW.?
  • FairFOOT RPM PEDAL STICKING.
  • FairNOTE, AT ENG REV SLIGHT ENG MISS, POSSIBLE INJECTOR. IDLE RPM LOW.?
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
610
  • Good
  • FairNOTE, BOTTOM MACHINE WET CLASS 2 OIL LEAKS. POSSIBLE HOSE.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
060
  • YesNOTE, BOTTOM MACHINE WET CLASS 2 OIL LEAKS. POSSIBLE HOSE.?
  • NOTE, REAR HOSES COVERS INSTALLED.
  • FairNOTE, BOTTOM MACHINE WET CLASS 2 OIL LEAKS. POSSIBLE HOSE.
  • Fair1 LIFT CLY CLASS 2 LEAK. 1 LIFT CLY CLASS 1 LEAK.
  • FairFEW LEAKS.
  • Fair1 HYD PUMP CLASS 2 OIL LEAKS.
  • FairLEVEL LITTLE LOW.
  • Fair1 TILT CLY CLASS 1 LEAK.
bucket
421
  • 73 INCH GP.
  • Good
  • FairSOME WEAR AT TILT CLYS MOUNTING PINS+BUSHINGS.
  • Good
  • PoorEDGE N/G.
  • Good
  • Good
  • FairHYD, NOTE SWITCH WORKS BACKWARDS.
tires
  • No
  • NOTE, LEFT REAR RIM DENT.
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSTELLER95NoNoNo
Left RearSTELLER95NoNoNo
Right FrontSTELLER95NoNoNo
Right RearSTELLER95NoNoNo
comments, misc. repairs, general remarks
  • TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering