2023 CAT 259D3HF2C For Sale - 70,600 USD | Cat Used
Quick Search

CAT 259D3HF2C

CAT 259D3HF2C

CAT Certified
Year
2023
Working hours
361 h
Videos of CAT 259D3HF2C
Videos of CAT 259D3HF2C
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Manhattan, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 259D3HF2C
Foley Equipment Company
CategorySkid Steer Loaders
Serial NumberCW922307
Unit Number5CR0033
Catalog Number10167291
Year2023
Hours361 h
CountryUnited States
LocationMANHATTAN, United States
Pricing
Price Excluding Tax70,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Emissions Level - Japan - 2014 RegulationEmissions Level - Japan - 2014 Regulation
Emissions Level - Korea - Korea-Tier4Emissions Level - Korea - Korea-Tier4
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM, TWO SPEED WITH HIGH FLOW
*HYDRAULICS, PERFORMANCE, (H3)
*LIGHTS, LED
*QUICK COUPLER, HYDRAULIC
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
2023 MODEL
CAB PACKAGE, ULTRA
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
HIGH FLOW - 30 GPM (113 LPM)
Online Owner's Manual
REAR LIGHTS
RETURN TO DIG/WRKTL POSITIONER
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • FairFEW LOGGED FAULT CODES - USABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
310
  • Good
  • Good
  • FairMINOR PLAY - USABLE
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn50% AND LESS
Track / Belt Thickness2-1/2”
Track / Belt Width15.5"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairMINOR WEAR - USABLE
comments, misc. repairs, general remarks
  • PERFORMED PM 1 SERVICE - 350 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering