Quick Search

CAT 259D

CAT 259D

Year
2019
Working hours
2,831 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 259D
NMC CAT - Council Bluffs
CategorySkid Steer Loaders
Serial NumberFTL23466
Unit NumberEQN192756
Catalog Number10091946
Year2019
Hours2,831 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax43,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics FlowAuxiliary Hydraulics Flow
Additional information259D CTL DCA5
259D CTL TIER4 FIN
BATTERY, HVY, DISC
BELT, SEAT, 2"
CAB, (A/C), (C3)
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LIGHTS, HALOGEN
MULTI-TERRAIN LOADER
Online Owner's Manual
PKG, PERFORM, H2
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYD
RADIO READY
RIDE CONTROL, NONE
RUBR BELT, 2S, TF
SEAT,AIR SUSP,CLOTH,HEAT
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
920
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed
  • FairCooler hood shock will not hold door open and needs replaced
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab door seal is pulled away
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight lap bar needs tightened up so it will stay in place
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • FairDusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Good
  • Good
  • FairRight tail light is inoperable
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
011
  • PoorBucket cylinder rod end pins and quick tach mount pins are worn to replacement
  • FairPins and bushings squeak throughout the entire machine. Greasing may alleviate the issue
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn20%
Track / Belt Width15"
IdlersGood
RollerGood
Roller FrameGood
SprocketFairSprockets show some wear
Track / Belt ConditionFairTracks has some tread cuts in them
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering