Quick Search

CAT 259D C1H2

CAT 259D C1H2

Year
2016
Working hours
3,295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 259D C1H2
Fabick CAT
CategorySkid Steer Loaders
Serial NumberFTL07425
Unit NumberFTL07425
Catalog Number10109699
Year2016
Hours3,295 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax35,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Pilot ControlPilot Control
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
ROPS - OpenROPS - Open
BucketBucket
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Additional information259D CTL DCA1
259D CTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, 850 CCA
BUCKET-GP, BOCE 66 IN.
CAROLINA CDC - - AVAILABILITY
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
ENGINE,TIER4 INTERIM COMPLIANT
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
NON-CAT BKT 68" NO SERIAL #
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2 IN.
SEAT,AIR SUSPENSION,VINYL,HEAT
SHIPPING/STORAGE PROTECTION
TRACK, RUBBER, 12.6 IN (320MM)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0121
  • Yes
  • Overall fair appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorFront step is broken
safety items
110
  • Yes
  • Yes
  • Yes
  • Overall fair-good condition
  • Fair
  • Good
gauges, operator station, console
180
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • FairBottom cushion is torn
  • Fair
engine
530
  • No
  • No
  • Yes
  • NoEngine oil is at add line
  • No
  • No
  • No
  • Red
  • Overall fair-good condition
  • Normal
  • None
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
060
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
330
  • Yes
  • No
  • Overall fair-good condition
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
tandems/gears/bearings/chains
080
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
150
  • Yes
  • Overall fair condition
  • Fair
  • FairRight cylinder starting to seep
  • FairSelf leveling is not working
  • Good
  • Fair
  • FairLeft cylinder is starting to leak
bucket
071
  • 67”
  • Overall fair condition Some play in p&b and coupler to bucket
  • Poor
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
140
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesOverall fair condition
Percentage Worn40-50
Track / Belt Thickness2.25” at outside edge
Track / Belt Width12.5”
IdlersFair
RollerFair
Roller FrameFair
SprocketGood
Track / Belt ConditionFair
comments, misc. repairs, general remarks
  • Overall fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering