Quick Search

CAT 259D3 HF

CAT 259D3 HF

CAT Certified
Year
2020
Working hours
410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 259D3 HF
Empire Southwest LLC
CategorySkid Steer Loaders
Serial NumberCW903178
Unit NumberE192027
Catalog Number10094227
Year2020
Hours410 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax67,106 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Self LevelingSelf Leveling
2 Speed Travel2 Speed Travel
Additional informationAux Hyd
Bucket: 2- smooth and tooth
Comments: Has work tool harness
COUPLER: MANUAL
ECM DOWNLOAD
ENGINE TIER RATING: 4
HYDRAULICS: HIGH FLOW
Online Owner's Manual
PRODUCT LINK: INCLUDES
ROPS: OPEN
SUSPENSION SEAT
TIRE SIZE: TRACKS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering