Quick Search

CAT 259D3HF2C

CAT 259D3HF2C

CAT Certified
Year
2020
Working hours
1,057 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 259D3HF2C
Foley Equipment Company
CategorySkid Steer Loaders
Serial NumberCW902778
Unit Number2CR8152
Catalog Number4910438
Year2020
Hours1,057 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax60,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

*259D3 COMPACT TRACK LOADER
*BATTERY,HD,DISCONNECT, 850 CCA
*CAB PACKAGE, ULTRA
*CERTIFICATION ARR, P65
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, POLYCARBONATE
*FAN, COOLING, DEMAND
*FILM, TWO SPEED WITH HIGH FLOW
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PERFORMANCE, (H3)
*LIGHTS, LED
*QUICK COUPLER, HYDRAULIC
*RADIO, AM/FM, BLUETOOTH
*REAR LIGHTS
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
2020 MODEL
DUAL SELF LEVEL
HIGH FLOW - 30 GPM (113 LPM)
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
Online Owner's Manual
PRODUCT LINK, CELLULAR PL240
RETURN TO DIG/WRKTL POSITIONER
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7 IN)BAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering