Quick Search

CAT 259D

CAT 259D

Year
2017
Working hours
3,298 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Missoula, MT
+1 8779914228
Show phone number
Basic information
BrandCAT 259D
Western States Equipment
CategorySkid Steer Loaders
Serial NumberFTL13022
Unit NumberE0137970
Catalog Number10102083
Year2017
Hours3,298 h
CountryUnited States
LocationMissoula, United States
Pricing
Price Excluding Tax50,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information259D CTL TIER4 FIN
78 IN BKT E0025059
BATTERY, HVY, DISC
BELT, SEAT, 3"
CAB, (A/C), (C3)
CERTIFICATION ARR, (CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI
LIGHTS, HALOGEN
Online Owner's Manual
PKG, PERFORM, H2
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYD
RUBR BELT, 2S, TF
SEAT,AIR SUSP,CLOTH,HEAT
STANDARD RADIO(12V),BLUETOOTH
TRACK, WIDE, 400MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering