Quick Search

CAT 259D3 C3H3

CAT 259D3 C3H3

Year
2022
Working hours
523 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCAT 259D3 C3H3
Fabick CAT
CategorySkid Steer Loaders
Serial NumberCW919111
Unit NumberCW919111
Catalog Number10103424
Year2022
Hours523 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax70,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
BucketBucket
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Additional informationCERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, TWO SPEED WITH HIGH FLOW
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H3)
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STANDARD RADIO(12V),BLUETOOTH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Overall good appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Overall good condition except foot controls
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
500
  • 72”
  • Overall fair-good condition PM
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
410
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesOverall fair-good condition
Percentage Worn30-40
Track / Belt Thickness1 3/4” at outside edge
Track / Belt Width15.5”
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFair
comments, misc. repairs, general remarks
  • Overall good condition
  • Need foot controls repaired
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering