2019 CAT 259D3 For Sale - 43,000 USD | Cat Used
Quick Search

CAT 259D3

CAT 259D3

CAT Certified
Year
2019
Working hours
4,364 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Winchester, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 259D3
Carter Machinery Company
CategorySkid Steer Loaders
Serial NumberCW901343
Unit Number5031870T0
Catalog Number10146786
Year2019
Hours4,364 h
CountryUnited States
LocationWinchester, United States
Pricing
Price Excluding Tax43,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
BucketBucket
Additional informationBATTERY,HD,DISCONNECT,850 CCA
CAB PKG, PRO PLUS
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE (H2)
INSTRUCTIONS, ANSI, USA
LIGHTS, HALOGEN
Online Owner's Manual
PRODUCT LINK, CELLULAR PL240
Protection 12 mo. / 500 hr. PT + Hyd
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT, AIR SUSPENSION, CLOTH,HEAT
STANDARD RADIO(12V), BLUETOOTH
TRACK,RUBBER,400MM(15.7IN) BAR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1204
  • Yes
  • Yes
  • Good
  • Poormissing door
  • Good
  • Poormissing fastner
  • Poordamaged engine door
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorstrut inop, damaged radiator grill
  • Good
  • Good
safety items
200
  • Yes
  • No
  • No
  • Good
  • Good
gauges, operator station, console
1104
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Poorcondenser bent
  • Good
  • Poormissing door
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorneeds door magnet in order to operate
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poormissing door
engine
800
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
501
  • No
  • Good
  • Good
  • Good
  • Good
  • Poorradiator dented
  • Good
electrical, starting and charging system
303
  • Yes
  • Good
  • Poorbattery inop
  • Poorrear lights inop
  • Good
  • Good
  • Poorinclinometer wiring harness broke
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
601
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poortilt cylinders worn, bushings and pins worn
attachments / work tools
001
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Poorcutting edge worn, teeth worn
bucket
413
  • Good
  • Good
  • Good
  • Poorcutting edge worn
  • Good
  • Poorpins and bushings worn
  • Fairpin on left side stuck
  • Poorteeth worn
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairwear to tracks
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering