Quick Search

CAT 259D3

CAT 259D3

Year
2020
Working hours
944 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 259D3
William Adams Pty Ltd
CategorySkid Steer Loaders
Serial NumberCW905480
Unit Number81724
Catalog Number10090134
Year2020
Hours944 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Coupler Type - HydraulicCoupler Type - Hydraulic
EPA LabelEPA Label
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
BucketBucket
Fire ExtinguisherFire Extinguisher
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
Additional informationTerms And Conditions Of Sale
1. All Prices Are In Australian Dollars
2. All Prices Are Subject To Alteration Without Notice
3. No Warranty Applies Unless Otherwise Stated In Writing
4. All Machines Are Available Strictly Subject To Prior Sale
5. All Machines Are - Ex Our Premises Unless Otherwise Indicated
6. All Sales Are Nett Cash Ex Works

* UHF RADIO
EMERGENCY STOPS
GRADER BLADE, GB124, 96", WING
Online Owner's Manual
WINDOW TINT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering