Quick Search

CAT 246D3

CAT 246D3

Year
2020
Working hours
1,323 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 246D3
WAGNER EQUIPMENT CO.
CategorySkid Steer Loaders
Serial NumberKC601025
Unit Number476518
Catalog Number10118983
Year2020
Hours1,323 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax54,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information1322 GD 4/5/24
246D3 SKID STEER LOADER
BATTERY,EXTRA HD,DISC,1000 CCA
BUCKET, 74" BOCE
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED,LCD,CAMERA
DOOR, CAB, POLYCARBONATE
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
GALAXY 2010 12/16.5 @ 1321 HRS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE,(H3)
INCLUDES: HIGH FLOW,DUAL
LIGHTS, LED
Online Owner's Manual
POWERTRAIN, TWO SPEED
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, CD, BLUETOOTH
REAR LIGHTS
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSP,CLOTH,HEAT
SELF LEVEL, RETURN TO DIG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering