Quick Search

CAT 246D3

CAT 246D3

Year
2022
Working hours
956 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 246D3
WAGNER EQUIPMENT CO.
CategorySkid Steer Loaders
Serial NumberKC602157
Unit Number519765
Catalog Number10109671
Year2022
Hours956 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax78,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information** VERY LOW HOURS, LIKE NEW **
12V PWR PORT, BEACON OUTLET,
12V/80A SYSTEM, REARVIEW MIRROR
2022 CATERPILLAR 246D3 SKIDSTEER
5" DISPLAY,ADVANCED,LCD,CAMERA
6-TRANSPORT TIE DOWN POINTS
950/02/19/24
ADJUSTABLE JOYSTICK CONTROLS
ANTI-THEFT SECURITY SYSTEM,
AS IS / AS RECEIVED
BATTERY,EXTRA HEAVY DUTY, DISC
BUCKET-GP, 74", BOCE
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
CONSIGNMENT / GARBIN, KURT
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL,RETURN TO DIG
ENGINE C3.3B, 74HP, TIER 4
FAN, COOLING, DEMAND
GALAXY 12/16.5 10 PLY (NEW)
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE,(H3)
INCLUDES:HIGH FLOW,@32GPM/76HP
LIGHTS, LED WORK & BRAKE
Online Owner's Manual
POWERTRAIN, TWO SPEED
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, CD, BLUETOOTH
REAR LIGHTS
ROPS,ENCLOSED W/AC,HEAT,DEF (C3)
SEAT BELT, 2"
SEAT,SUSPENSION,CLOTH,HEAT
SNOW BLOWER, SR321, HF XPS
TRAVEL ALARM,HEADLINER,FLOOR MAT
TWO SPEED,W/HIGH FLOW
WIPER,TOP & RR WINDOW,GRAB IRONS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GoodFull Service 38hrs ago
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • New SR321 85" HF Snow Blower
  • Good
bucket
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • No
  • 100% Brand New 12.5x16
  • Brand New 12.5x16 Tires
  • 12x16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front100NoNoNo
Left Rear100NoNoNo
Right Front100NoNoNo
Right Rear100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering