Quick Search

CAT 246D

CAT 246D

Year
2018
Working hours
1,481 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 246D
NMC CAT - Council Bluffs
CategorySkid Steer Loaders
Serial NumberBYF04389
Unit NumberEQN183912
Catalog Number10062359
Year2018
Hours1,481 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax41,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
ELECTRIC COUPLERELECTRIC COUPLER
EROPSEROPS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
HEATER / DEFROSTERHEATER / DEFROSTER
Additional information246D SSL TIER4 HRC
BATTERY, XHD 1000
BELT, SEAT, 3"
CERTIFICATION ARR, (CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI
LIFTING EYES, FOUR POINT
LIGHTS, BEACON
LIGHTS, HALOGEN
PACKAGE, PRFM (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSP,CLOTH,HEAT
SKID STEER LOADERS
STANDARD RADIO(12V),BLUETOOTH
TIRES, 12X16.5 10PR CAT TIRES, 12X16.5 10PR CAT
TWO SPEED WITH RIDE CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1230
  • No
  • No
  • Good
  • FairRust on door hardward, light brackets, and seat frame
  • GoodTwo per side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratched chipped and rusted
  • Good
  • Good
  • FairRusted
  • GoodRusted
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1140
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • FairWorks but are rusted
  • Good
  • FairRusting underneath consoles
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2021
  • FairHeated air, suspension seat, seat frame, rusted is dirty
  • Good
  • FairNeeds washer fluid
engine
630
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • FairAir filter needs blown out, cab filters need replaced
  • Fair
  • Good
  • Good
  • FairRust on lines and fittings
  • Good
  • Good
  • Good
  • Good
cooling system
420
  • No
  • Good
  • Good
  • FairRust on all steel fittings
  • FairSteel fitting are rusted
  • GoodLeft side hood bracket is loose
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
430
  • GoodAxle and lug bolt are rusty
  • FairChain case, drain, bolt is rusted
  • FairTandems/Gears/Bearings/Chains
  • FairLeft rear axle seal leaks, axle and lug bolts are rusty
  • Good
  • GoodLeft side seems to move a little faster
  • Good
hydraulics
710
  • No
  • Good
  • Good
  • FairSteel lines and fitting have rust and oxidation
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
210
  • Good
  • Good
  • FairRusted and paint is peeling off
tires
  • 80
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMitas2080NoNoNo
Left RearMitas2080NoNoNo
Right FrontMitas2080NoNoNo
Right RearMitas2080NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering