Quick Search

CAT 246D3 C3H2

CAT 246D3 C3H2

Year
2023
Working hours
1,524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ely, NV
Basic information
BrandCAT 246D3 C3H2
Wheeler Machinery Co.
CategorySkid Steer Loaders
Serial NumberT9Z00482
Unit NumberBCP01619U
Catalog Number10097570
Year2023
Hours1,524 h
CountryUnited States
LocationEly, United States
Pricing
Price Excluding Tax55,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*POWERTRAIN, TWO SPEED
*QUICK COUPLER, HYDRAULIC
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*STANDARD RADIO(12V),BLUETOOTH
BATTERY,EXTRA HEAVY DUTY, DISC
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
Online Owner's Manual
PACKING, ROLL ON - ROLL OFF
PRICED 12/31/23 DA
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 GA 10PR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering