Quick Search

CAT 242D XPS

CAT 242D XPS

Year
2016
Working hours
1,283 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 242D XPS
Fabick CAT
CategorySkid Steer Loaders
Serial NumberDZT02457
Unit NumberDZT02457
Catalog Number10065788
Year2016
Hours1,283 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax33,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information242D SSL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, 880 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
ENGINE,TIER4 INTERIM COMPLIANT
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
KIT, COUNTERWEIGHT, 100 LB ROC
LANE 2 ORDER
ONE SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2 IN.
SEAT, SUSPENSION, VINYL
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT PR
VIRNIG HEAVY RAIL FORK 1 3/4X48G
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • No
  • Overall good condition
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
101
  • Yes
  • Yes
  • Yes
  • Overall fair condition
  • PoorDoes not work
  • Good
gauges, operator station, console
820
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Overall fair condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDoes not work
  • Good
  • Good
  • FairCushion has multiple tears
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
220
  • No bucket on machine Slight play in p&b
  • Fair
  • Good
  • Fair
  • Good
tires
  • No
  • No
  • 30%
  • Overall fair condition
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoYesYes
Left RearNoYesYes
Right FrontNoYesYes
Right RearNoYesYes
comments, misc. repairs, general remarks
  • Case hand controls
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering