Quick Search

CAT 242D3

CAT 242D3

Year
2023
Working hours
34 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 242D3
WYOMING MACHINERY
CategorySkid Steer Loaders
Serial NumberT8A00397
Unit NumberT8A397
Catalog Number10091519
Year2023
Hours34 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax72,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information5 LB FIRE EXTINGUISHER
AXLES, STANDARD
BATTERY,HD,DISCONNECT, 850 CCA
BUCKET-GP, 74", BOCE
CAB PACKAGE, PRO PLUS
CARRIAGE, PAL C2, 46", SSL
CERTIFICATION ARR, P65
CORROSION INHIBITOR
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
FORK, PAL C2, 48" X 4" X 1.6"
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
MOUNTING, FIRE EXTINGUISHER
OIL, HYDRAULIC, COLD OPERATION
Online Owner's Manual
PACKING, ROLL ON - ROLL OFF
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering