Quick Search

CAT 242D C1H3

CAT 242D C1H3

Year
2015
Working hours
1,781 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 242D C1H3
Fabick CAT
CategorySkid Steer Loaders
Serial NumberDZT01340
Unit NumberDZT01340
Catalog Number10096914
Year2015
Hours1,781 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax31,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Pilot ControlPilot Control
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
ROPS - OpenROPS - Open
Self LevelingSelf Leveling
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Coupler Type - MechanicalCoupler Type - Mechanical
Additional information242D SSL TIER 4 FINAL HRC
CARRIAGE, 46 IN.
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, BASIC, ANTI THEFT
ENGINE,TIER4 INTERIM COMPLIANT
FAN, COOLING, STANDARD
FORK, PALLET 1.5 IN. X 4 IN. X 4
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
KIT, COUNTERWEIGHT, 100 LB ROC
LANE 2 ORDER
ONE SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2 IN.
SEAT, SUSPENSION, VINYL
TIRES, 12X16.5 10PR CAT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1112
  • Yes
  • Overall fair-poor appearance a lot of rust
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Poor
  • Fair
  • Good
  • Fair
  • Poor
safety items
101
  • Yes
  • Yes
  • Yes
  • Overall fair condition
  • PoorDoesn’t work
  • Good
gauges, operator station, console
451
  • NoDoesn’t work
  • Yes
  • No
  • No
  • Yes
  • Overall fair condition
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • PoorDoesn’t work
  • Good
  • Fair
  • FairTorn
  • FairThrottle switch doesn’t work to speed up engine
engine
530
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall fair-good condition
  • Normal
  • None
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
510
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
040
  • No bucket Slight play in p&b
  • Fair
  • Fair
  • Fair
  • Fair
tires
  • No
  • No
  • 25%
  • Overall fair-poor condition
  • 12.5-16
comments, misc. repairs, general remarks
  • Overall fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering