Quick Search

CAT 242D3STD2C

CAT 242D3STD2C

Year
2020
Working hours
2,934 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Colby, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 242D3STD2C
Foley Equipment Company
CategorySkid Steer Loaders
Serial NumberHSX00880
Unit NumberXUC0213
Catalog Number10133707
Year2020
Hours2,934 h
CountryUnited States
LocationCOLBY, United States
Pricing
Price Excluding Tax29,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Pilot ControlPilot Control
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Forks - PalletForks - Pallet
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Auxiliary Hydraulics Pressure - Low PressureAuxiliary Hydraulics Pressure - Low Pressure
AMICSAMICS
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*CAB PACKAGE, PRO PLUS
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, HALOGEN
*POWERTRAIN, TWO SPEED
*QUICK COUPLER, HYDRAULIC
*REAR LIGHTS
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
2020 MODEL
DUAL SELF LEVEL
Online Owner's Manual
RETURN TO DIG/WRKTL POSITIONER
STANDARD FLOW - 20 GPM (76 LPM)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
120
  • FairGOOD FOR AGE AND HOURS
  • FairMINOR PLAY - USABLE - GOOD FOR AGE AND HOURS
  • Good
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTITAN H E50NoNoNo
Left RearTITAN H E50NoNoNo
Right FrontTITAN H E50NoNoNo
Right RearTITAN H E50NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering