Quick Search

CAT 242D3 C3H2

CAT 242D3 C3H2

Year
2022
Working hours
2,504 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 242D3 C3H2
Fabick CAT
CategorySkid Steer Loaders
Serial NumberHSX02204
Unit NumberHSX02204
Catalog Number10054168
Year2022
Hours2,504 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax43,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*POWERTRAIN, TWO SPEED
*QUICK COUPLER, HYDRAULIC
*RADIO, AM/FM, BLUETOOTH
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • FairBack door is scratched
  • Good
  • Good
  • Good
  • Good
  • FairA few scratches
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall fair condition
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
510
  • No
  • Overall fair condition
  • Good
  • Good
  • FairSelf leveling doesn’t work
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
130
  • No bucket on machine
  • Loader overall fair condition in p&b
  • FairSlight play in p&b
  • Good
  • Fair
  • Fair
tires
  • No
  • No
  • 100%
  • New tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering