2020 CAT 242D3 For Sale - 41,418 USD | Cat Used
Quick Search

CAT 242D3

CAT 242D3

Year
2020
Working hours
791 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Stoney Creek, ON
+1 877 228 3519
Show phone number
Basic information
BrandCAT 242D3
Caterpillar Financial
CategorySkid Steer Loaders
Serial NumberHSX00970
Unit NumberOKL5626783
Catalog Number10151402
Year2020
Hours791 h
CountryCanada
LocationStoney Creek, Canada
Pricing
Price Excluding Tax41,418 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Emissions Level - Japan - 2014 RegulationEmissions Level - Japan - 2014 Regulation
Emissions Level - Korea - Korea-Tier4Emissions Level - Korea - Korea-Tier4
Regulatory Status - EPA CertifiedRegulatory Status - EPA Certified
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Additional informationTHE FOLLOWING ITEMS WERE COMPLETED BEFORE THE INSPECTION: NEW BATTERY, ONE RIM AND TWO TIRES IN ORDER TO COMPLETE THE INSPECTION. THE FOLLOWING ITEMS WERE COMPLETED AFTER RECEIVING THE INSPECTION: REPLACED THE EXPIRED SEAT BELT. REPLACED WINDOW WIPER BLADE. REPLACED CAB AIR FILTERS AND BROKEN HEATER/AC VENTS. REPLACED HARDWARE AND WEATHER SEAL ON CAB DOOR. INSPECTED AND REPAIRED RADIO. REPLACED ENGINE AIR FILTERS. INSPECTED AND REPAIRED CHARGING SYSTEM (317-1406). PERFORMED PM2 500 HOUR SERVICE - DO IT FOR ME (540-7502-D4M). INSPECTED AND REPAIRED LOWERING CONTROL VALVE - ENGINE (317-5147-ENG).

NO ATTACHMENTS
This unit is not available to export from Canada by Cat Financial. Units sold in Canada must be exported by a local Canadian Cat dealer. Contact your local Cat dealer with questions
Toromont CAT have exclusive remarketing rights to this machine from September 11, 2024 through to September 21, 2024
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1340
  • YesCab filthy from sitting outside with no doorMachine is very sandy
  • Paint is peeling in many spots because of chipped and rust. Power washing this machine will likely cause all the hanging paint to chip off (see photos)
  • FairRear bumper missing paint and minor dings
  • FairIntact but door is removed and has some missing hardware
  • Good
  • Good
  • FairSome decals starting to peel and customers decals will need to be removed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMany scrapes in paint
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
704
  • Yes
  • Yes
  • Yes
  • Yes
  • Seat bel 5 years old and dead engine lowering valve not functioning
  • Good
  • Good
  • PoorDoes not function
  • PoorNot installed
  • PoorNot installed
  • Good
  • Good
  • Good
  • Good
  • PoorDecember 2019
  • Good
gauges, operator station, console
1813
  • N/A
  • 50%
  • Cab very dirty from having no door
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Poor2 right side vents damagedCab air filters extremely dirtyInterior cab air filter cover missing a fastener
  • Good
  • PoorDoor not installed and missing some hardware Door seal needs to be replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDoesn’t turn on
  • Good
  • Good
  • Good
  • Good
  • FairSlightly warped could use replacement
engine
811
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • 345-3550
  • 8KU9166
  • 792
  • Engine oil low likely from neglecting service interval
  • 29 psi at idle
  • None
  • Good
  • PoorBelow spec
  • Good
  • Good
  • Good
  • Good
  • FairFairly dusty. Has some life left
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good condition
  • Good
  • Good
  • Good
  • Good
cooling system
810
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 792
  • Coolant slightly low. No visible leaks. Coolant colour good
  • FairJust below full still showing in resovoir
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
402
  • No
  • No
  • Machine would not stay running after being boosted because the charging system is not functioning. Replaced battery to move machine and test electrical function
  • PoorMachine not charging
  • Poor5v needed to be replaced to move into shop
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
710
  • No
  • Some rust on hose fittings
  • Good
  • Good
  • FairLots of rust on some hose fittings
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No attachment
  • Good
tires
  • No
  • No
  • 75%
  • Both left tires and wheels replaced before inspection
  • N/A
  • 265/70-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front21100NoNoNo
Left Rear21100NoNoNo
Right Front1150NoNoNo
Right Rear1150NoNoNo
comments, misc. repairs, general remarks
  • Further diagnosing will be required for charging system and dead engine lower valve
general condition
300
  • Yes
  • YesToo many logged codes to list here
  • NoMachine doesn’t charge and hydraulics do not work without the door installed
  • Yes
  • Yes
  • No
  • No
  • Mostly chipped paint and rust. Many of the logged codes are likely a result of low battery voltage.
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering