2023 CAT 242D3 For Sale - 35,900 USD | Cat Used
Quick Search

CAT 242D3

CAT 242D3

CAT Certified
Year
2023
Working hours
1,452 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Sioux City, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT 242D3
Ziegler CAT
CategorySkid Steer Loaders
Serial NumberHSX02645
Unit NumberEQ0132366
Catalog Number10163016
Year2023
Hours1,452 h
CountryUnited States
LocationSIOUX CITY, United States
Pricing
Price Excluding Tax35,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA

242D3 SKID STEER LOADER
BATTERY,HD,DISCONNECT, 850 CCA
Cat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA
CONTROL, HAND-FOOT, PROP
COUNTERWEIGHT,MACHINE,EXTERNAL
Customer Value Agreement (CVA) 24 Month 500 Hour Parts Only CVA
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H2)
LIGHTS, LED
Online Owner's Manual
POWERTRAIN, TWO SPEED
PRODUCT LINK, CELLULAR PL243
Protection 12 Month 500 Hour Powertrain and Hydraulic Warranty
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
STANDARD RADIO(12V),BLUETOOTH
TIRES, 10X16.5 CAT 10PR XD
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month 500 Hour Parts Only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodSlight tearing in a couple decals
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • N/A
  • 3/4 full
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 345-3550
  • 8NN2553
  • 1451
  • Normal
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 1451
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • No
  • Benad new tires being installed
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front100NoNoNo
Left Rear100NoNoNo
Right Front100NoNoNo
Right Rear100NoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering