Quick Search

CAT 242D CB

CAT 242D CB

CAT Certified
Year
2017
Working hours
2,630 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 242D CB
Carolina CAT
CategorySkid Steer Loaders
Serial NumberDZT03686
Unit NumberPDZT3686
Catalog Number4377895
Year2017
Hours2,630 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax24,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
Additional informationCAB • AIR • STANDARD HYDRAULICS • GP BUCKET • 12-16.5 TIRES • 2 SPEED • HYDRAULIC QUICK COUPLER

*242D SSL TIER 4 FINAL HRC
*BATTERY, HEAVY DUTY, DISC
*CERTIFICATION ARR, (US/CANADA)
*CONTROL, ISO, PROP, WT
*CONVERSION ARRANGEMENT
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, HALOGEN
*PACKAGE, PERFORMANCE, (H2)
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*TWO SPEED
CAROLINA CDC - - AVAILABILITY
CCU [CAT CERT USED]
COUNTERWEIGHT KIT
ENGINE SN#8HJ5315
HOT LIST
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
Online Owner's Manual
PRODUCT LINK, CELLULAR PL240
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
RADIO KIT
REAR VIEW CAMERA KIT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Special Offers ( 2 ) PM 2 Kits
TIRES, 12/16.5 CAT 10PR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFill screen missing
  • Good
  • Good
  • FairAsphalt and tar on the machine
  • Good
  • Good
  • FairCab step is bent
safety items
410
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodErops
  • FairJune 21 _almost out of date
gauges, operator station, console
1110
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairJoysticks are delaminating
  • Good
  • Good
  • Good
  • Good
engine
620
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • FairCheck the injector code
  • Fair
  • Good
  • Good
emissions
100
  • Good
cooling system
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
510
  • Good
  • Good
  • Good
  • FairJoystick delamination
  • Good
  • Good
hydraulics
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
300
  • Good
  • Good
  • Good
tires
  • 33X12X20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNUMA100
Left RearNUMA100
Right FrontNUMA100
Right RearNUMA100
general condition
100
  • YesLogged injector #2 code recently
  • YesLogged injector #2 code recently
  • Yes
  • No
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering