Quick Search

CAT 239D H2CN

CAT 239D H2CN

Year
2017
Working hours
1,455 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Monroe, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 239D H2CN
N C Machinery Co.
CategorySkid Steer Loaders
Serial NumberBL902028
Unit Number17W00894
Catalog Number4345249
Year2017
Hours1,455 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax38,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY,HD,DISCONNECT, 850 CCA
CERTIFICATION ARR, (CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
ENG SN C8303734 MSO 6XVSC
FAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
OIL, HYDRAULIC, COLD OPERATION
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RETURN TO DIG/WRKTL POSITIONER
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 1 SPD, D/S IDLER
SEAT BELT, 3"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,320MM(12.6IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering