Loaders
Skid Steer Loaders
CAT
Quick Search
Contact dealer
CAT 236DLRC
2017
2308 Hours
FINNING CHILE S.A.
Brand
CAT 236DLRC
Category
Skid Steer Loaders
Serial Number
MPW01671
Unit Number
10070083
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 236DLRC
Home
Construction
Loaders
Skid Steer Loaders
CAT
CAT 236DLRC
Year
2017
Working hours
2,308 h
Print
Add to favorites
‹
›
×
Videos of CAT 236DLRC
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
36,000
FINNING CHILE S.A.
Coquimbo
+56 229277000
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
CAT 236DLRC
FINNING CHILE S.A.
Category
Skid Steer Loaders
Serial Number
MPW01671
Unit Number
10070083
Catalog Number
10107240
Year
2017
Hours
2,308 h
Country
Chile
Location
Coquimbo, Chile
Pricing
Price Excluding Tax
36,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
EPA Label
EPA Label
Product Link
Product Link
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Hand and Foot Control
Hand and Foot Control
Bucket
Bucket
Anti-theft System
Anti-theft System
Coupler Type - Hydraulic
Coupler Type - Hydraulic
2 Speed Travel
2 Speed Travel
Auxiliary Hydraulics Flow - High Flow
Auxiliary Hydraulics Flow - High Flow
Auxiliary Hydraulics Pressure - Medium Pressure
Auxiliary Hydraulics Pressure - Medium Pressure
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
15
0
0
cleaning required
No
s.o.s. taken
Yes
notes - general appearance
Buen aspecto general.
bumper
Good
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
eng. enclose hood / stack
Good
fiberglass
Good
fuel tank
Good
grab irons
Good
main frame welds
Good
paint
Good
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
2
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
notes - safety items
Incluye extintor.
horn
Good
parking brake
Good
gauges, operator station, console
15
0
0
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
Yes
diesel exhaust fluid (def) level
No posee
fuel level
1/2 tanque
notes - gauges, operator station, console
Todo funcionando.
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
hydraulic controls
Good
interior lights
Good
meter
Good
seat belt
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
9
0
0
blow by
No
compression in radiator
No
epa decal
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Rosado
notes - engine
Motor de buen rendimiento.
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
Incoloro.
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
oil filter condition (cut)
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
5
0
0
leaks - cooling system
No
notes - cooling system
No presenta fugas, radiador es nuevo.
fan
Good
fan drive
Good
hoses
Good
radiator
Good
Nuevo
water pump
Good
electrical, starting and charging system
6
0
0
block heater
No
ether aid
No
notes - electrical, starting and charging system
Sistema de buen funcionamiento.
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Good
wiring
Good
tandems/gears/bearings/chains
7
0
0
front axle
Good
lines / linkages
Good
operating condition - tandems/gears/bearings/chains
Good
rear axle
Good
travel controls
Good
travel motors
Good
travel pumps
Good
hydraulics
8
0
0
leaks - hydraulics
No
notes - hydraulics
No presenta fuga, ni roce en mangueras. cilindros en buen estado.
detent switch
Good
filter condition (cut)
Good
hose lines
Good
lift cylinders
Good
operating condition - hydraulics
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
8
0
0
bucket capacity
0.4 metros cúbicos
bucket s/n
No posee placa
notes - bucket
En buen estado, puntas nuevas.
bucket bottom
Good
bucket linkage
Good
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
quick coupler
Good
teeth / adapters
Good
Nuevos
tires
Spare
No
Tire Size - TIRES
12-16.5
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
WestLake CL721
33/32"
100
No
No
No
Left Rear
Advance 9F098005
33/32"
100
No
No
No
Right Front
Advance 90049623
33/32"
100
No
No
No
Right Rear
Advance
33/32"
100
No
No
No
comments, misc. repairs, general remarks
comment 1
Equipo en buen estado general, motor arranca sin demora.
comment 2
No presenta fugas en los sistemas.
comment 3
No presenta ruidos extraños
comment 4
Mantenimiento al día, se realiza PM4 con 2308 horas.
comment 5
Sistema de enlace de producto (PL) reportando horómetro y ubicación.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Powered by Mascus USA