Quick Search

CAT 236D

CAT 236D

Year
2019
Working hours
2,073 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Commerce City, CO
+1 303 715 8850
Show phone number
Basic information
BrandCAT 236D
WAGNER EQUIPMENT CO.
CategorySkid Steer Loaders
Serial NumberBGZ04837
Unit Number459986
Catalog Number10111182
Year2019
Hours2,073 h
CountryUnited States
LocationCommerce City, United States
Pricing
Price Excluding Tax42,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information***NOT AVAILABLE FOR RPO***
2065 BXW 8/8/23
BATTERY, HEAVY DUTY, 850 CCA
BUCKET-GP, 68", BOCE
CAT CERTIFIED USED
CERTIFICATION ARR, P65
CONTROL, ISO, PROP
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
LIGHTS, LED
Online Owner's Manual
PACKAGE, PERFORMANCE (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
STANDARD FLOW/ DUAL SELF LEVEL
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering