Quick Search

CAT 236D H2CB

CAT 236D H2CB

Year
2017
Working hours
1,819 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Monroe, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 236D H2CB
N C Machinery Co.
CategorySkid Steer Loaders
Serial NumberBGZ03367
Unit Number16W01034
Catalog Number2503788
Year2017
Hours1,819 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax39,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY, HEAVY DUTY, 850 CCA
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
MSO 6FGPM ENG S/N 8GU5516
OIL, HYDRAULIC, COLD OPERATION
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 10X16.5 CAT 10PR XD
TWO SPEED WITH RIDE CONTROL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering