Quick Search

CAT 236D HF

CAT 236D HF

Year
2017
Working hours
4,679 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 236D HF
WAGNER EQUIPMENT CO.
CategorySkid Steer Loaders
Serial NumberBGZ03364
Unit Number518835
Catalog Number10103381
Year2017
Hours4,679 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax24,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information* NO BUCKET WITH UNIT
2017 CATERPILLAR 236D SKID STEER
4679/12/21/23
AS IS / AS RECEIVED
BATTERY, HEAVY DUTY, 850 CCA
CERTIFICATION ARR, (US/CANADA)
CONSIGNMENT / MATHENY, JUSTIN
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DUAL SELF LEVELING
ENGINE,C3.3B, 74 HP, TIER 4
FAN, COOLING, DEMAND
GRAB IRONS, DOME LIGHT, SKYLIGHT
INCLUDES:HIGH ... EYES, FOUR POINT
LIGHTS, HALOGEN WORK & SIGNAL
Online Owner's Manual
PACKAGE, PERFORMANCE (H3)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, ELECTRIC
REARVIEW MIRROR, DEBRIS SCREEN
ROPS, OPEN (C1)
SAFETY BEACON, FLOOR MAT,
SEAT BELT, 2"
SEAT MOUNTED JOYSTICK CONTROLS
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR @20%
TRANSMISSON,HYDROSTATIC 2 SPD
TRANSPORT TIE DOWN POINTS,
TRAVEL ALARM,ANTI-THEFT SECURITY
TWO SPEED WITH RIDE CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
740
  • Yes
  • No
  • Good
  • Good
  • FairDrain cover missing
  • FairEngine door bent outward
  • Good
  • Good
  • Good
  • Good
  • FairGrill strut not holding
  • Good
  • FairStep on mainframe bent
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
911
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired
  • FairMounting bolts very loose
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • YesTop of engine covered in wet oil
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • No
  • Good
  • Good
  • FairFront floods and tail lights not illuminating
  • Good
  • Good
tandems/gears/bearings/chains
610
  • Good
  • Good
  • Good
  • Good
  • FairPull to the left
  • Good
  • Good
hydraulics
610
  • Yes
  • Good
  • FairLine under cab wet with oil
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
300
  • Price without bucket
  • Good
  • Good
  • Good
tires
  • 20%
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering