Quick Search

CAT 236D H2CB

CAT 236D H2CB

CAT Certified
Year
2017
Working hours
1,372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 236D H2CB
Tractor & Equipment Co.
CategorySkid Steer Loaders
Serial NumberBGZ03377
Unit Number18G00197
Catalog Number4310651
Year2017
Hours1,372 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax35,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY, HEAVY DUTY, 850 CCA
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
MSO 6FHFW ENG S/N 8GW1007
OIL, HYDRAULIC, COLD OPERATION
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
TWO SPEED WITH RIDE CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • Yes8-13-19
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeveral scratches and rock chips
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • No
  • No
  • Yes
  • No
  • No
  • No
  • 500 hour engine oil and fuel filter service due- 751 hours- 8-13-2019
  • GoodCold starts well- good power
cooling system
410
  • Good
  • Good
  • FairThe main radiator hose requires checked for fitting/ clamp seep
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
300
  • No bucket attached on 8-13-2019 Billings store.
  • Good
  • Good
  • Good
tires
  • 12 X 16.5 at 15/32 average
comments, misc. repairs, general remarks
  • 8-13-2019 Billings.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering