Quick Search

CAT 236D3 C3H2

CAT 236D3 C3H2

Year
2023
Working hours
1,448 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
+1 801 978 1673
Show phone number
Basic information
BrandCAT 236D3 C3H2
Wheeler Machinery Co.
CategorySkid Steer Loaders
Serial NumberKXL02682
Unit NumberBCP02420U
Catalog Number10121510
Year2023
Hours1,448 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax56,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*236D3 SKID STEER LOADER
*BATTERY,HD,DISCONNECT, 850 CCA
*CAB PACKAGE, PRO PLUS
*CERTIFICATION ARR, P65
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*POWERTRAIN, TWO SPEED
*PRODUCT LINK, CELLULAR PL641
*QUICK COUPLER, HYDRAULIC
*REAR LIGHTS
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*STANDARD RADIO(12V),BLUETOOTH
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED 04/23/24 DA
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering