2023 CAT 232D3 For Sale - 39,500 USD | Cat Used
Quick Search

CAT 232D3

CAT 232D3

CAT Certified
Year
2023
Working hours
1,262 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 888 363 3921
Show phone number
Basic information
BrandCAT 232D3
Ziegler CAT
CategorySkid Steer Loaders
Serial NumberGJ500802
Unit NumberEQ0141392
Catalog Number10189633
Year2023
Hours1,262 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax39,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA

232D3 SKID STEER LOADER
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
Cat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
Customer Value Agreement (CVA) 24 Month 500 Hour Parts only CVA
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, TWO SPEED
HEATER, ENGINE BLOCK, 120V
HYDRAULIC OIL, STANDARD
HYDRAULICS, PERFORMANCE (H2)
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS, LED
Online Owner's Manual
PACKING, CONTAINER
POWERTRAIN, TWO SPEED
PRODUCT LINK, CELLULAR PL641
Protection 12 Month 500 Hour Powertrain and Hydraulic Warranty
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
STANDARD RADIO(12V),BLUETOOTH
TIRES, 10/16.5 GA 8PR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month 500 Hour Parts only CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general comments
  • Normal
prepare machine inspection
  • Normal
  • Normal
  • Normal
  • Yes
  • Yes
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
lower-level inspection
  • N/A
  • N/A
  • Normal
  • Normal
  • N/A
  • N/A
  • N/A
  • N/A
  • MonitorCuts in tires
  • N/A
  • N/A
  • N/A
middle level inspection
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
implements/attachments
  • Normal
  • Normal
  • N/A
  • NormalCoupler pin bolts and ears bent. No affect on operation
  • Normal
  • NormalBucket in used condistion and has wear on it. Welded on edge.
  • Normal
  • Normal
site conditions
  • Normal
  • Normal
  • Normal
  • N/A
  • N/A
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
hydraulics performance checks
  • Normal
  • Normal
  • Normal
  • Yes
  • Yes
  • Normal
  • Normal
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering