Quick Search

CAT 226B3 ASP

CAT 226B3 ASP

Year
2013
Working hours
2,294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Sturtevant, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 226B3 ASP
Fabick CAT
CategorySkid Steer Loaders
Serial NumberMWD05789
Unit NumberMWD05789
Catalog Number10044828
Year2013
Hours2,294 h
CountryUnited States
LocationSturtevant, United States
Pricing
Price Excluding Tax25,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional information226B3 SSL EPA FLEX HRC NA
BATTERY, HEAVY DUTY, 880 CCA
BELT, SEAT, 2 IN. SUSPENSION
BUCKET-UT, BOCE 66 IN.
CONTROL, PROP AUX, DELUXE
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
ENGINE,TIER4 INTERIM COMPLIANT
FAN, COOLING, STANDARD
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH HEAT (C2)
SELF-LEVELING
TIRES, 10X16.5 8PR CAT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1121
  • No
  • Overall fair-poor appearance
  • Fair
  • FairCab door seal is bad
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • PoorSurface rust that has been poorly touched up
  • Fair
  • Fair
  • Fair
  • Fair
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
0113
  • Yes
  • No
  • No
  • No
  • Yes
  • Overall fair condition
  • Fair
  • PoorDoor is sagging but does latch
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorDoesn’t work
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorWires not connected & blade is missing
engine
530
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall fair-good condition
  • Normal
  • None
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
510
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • FairBoth taillights are broken
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
610
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
150
  • No
  • Overall fair-good condition
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
021
  • No bucket on machine
  • Fair
  • PoorPins loader frame to coupler very loose
  • Fair
tires
  • No
  • No
  • 60%
  • Overall good condition
  • 10.00-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoYesYes
Left RearNoYesYes
Right FrontNoYesYes
Right RearNoYesYes
comments, misc. repairs, general remarks
  • Overall fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering