Quick Search

CAT 226B3

CAT 226B3

Year
2011
Working hours
2,665 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC PTY. LTD. (NSW)
Sydney, NSW
+61 298404739 ext 4739
Show phone number
Basic information
BrandCAT 226B3
WESTRAC - LIVERPOOL
CategorySkid Steer Loaders
Serial NumberMWD01479
Unit NumberN129871
Catalog Number10119807
Year2011
Hours2,665 h
CountryAustralia
LocationSYDNEY, Australia
Pricing
Price Excluding Tax25,990 USD
Tax (10%)2,599 USD
Price Including Tax28,589 USD
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Coupler Type - MechanicalCoupler Type - Mechanical
LightingLighting
ROPS - EnclosedROPS - Enclosed
Pilot ControlPilot Control
BeaconBeacon
Additional information2011 CAT 226B3
SKID STEER LOADERS

SMU / Hours: 2,665

LOCATED IN SYDNEY

Air Conditioner
Auxiliary Hydraulics Flow - Standard Flow
Beacon
Coupler Type - Mechanical
Lighting
Pilot Control
ROPS - Enclosed

** ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. WESTRAC DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE **
** HOWEVER DUE TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON **

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • NORMAL
  • NO SMOKE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
620
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
tires
  • 25%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front25No
Left Rear25No
Right Front25No
Right Rear25No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering