Case TV380

Case TV380

Price
45,000 USD
Year
2017
Working hours
924 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE TV380
CategorySkid Steer Loaders
Serial NumberNHM437285
Unit Number478368
Catalog NumberCU4642222
Manufacturing Year2017
Hours924 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$ 45,000
Tax-
Price Including Tax-
Details
Additional InformationENCLOSED CAB W/DOOR & WIPER
LIGHTING,CAB & WORK (4)
AM-FM RADIO, JENSEN / EROPS
SEAT, AIR SUSPSENSION VINYL
AS IS / AS RECEIVED
ENGINE,FPT, 3.4L, 84HP, TIER 4
TRANSMISSION, HYDROSTATIC 2 SPD
BLOCK HEATER / ALARM,TRAVEL
HIGH FLOW HYDRAULICS ... GPM
AUXILIARY HYDAULICS ... 66.2 HP
GAUGES, AUDIO/VISUAL, LCD
2017 CASE TV380 COMPACT LOADER
SITEWATCH PLATFORM
SELF LEVELING / RIDE CONTROL
AIR CONDITIONER/HEATER/DEFROSTER
924/06/26/20
QUICK COUPLER, HYDRAULIC
TRACK,17.7" RUBBER ...23/32 TREADS
PILOT CONTROL W/JOYSTICKS
BUCKET-GP,82" 0.5CYD W/BOE
12 VOLT, 1000CCA SYSTEM
Features
Additional InformationENCLOSED CAB W/DOOR & WIPER
LIGHTING,CAB & WORK (4)
AM-FM RADIO, JENSEN / EROPS
SEAT, AIR SUSPSENSION VINYL
AS IS / AS RECEIVED
ENGINE,FPT, 3.4L, 84HP, TIER 4
TRANSMISSION, HYDROSTATIC 2 SPD
BLOCK HEATER / ALARM,TRAVEL
HIGH FLOW HYDRAULICS ... GPM
AUXILIARY HYDAULICS ... 66.2 HP
GAUGES, AUDIO/VISUAL, LCD
2017 CASE TV380 COMPACT LOADER
SITEWATCH PLATFORM
SELF LEVELING / RIDE CONTROL
AIR CONDITIONER/HEATER/DEFROSTER
924/06/26/20
QUICK COUPLER, HYDRAULIC
TRACK,17.7" RUBBER ...23/32 TREADS
PILOT CONTROL W/JOYSTICKS
BUCKET-GP,82" 0.5CYD W/BOE
12 VOLT, 1000CCA SYSTEM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • This is in great condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources